Product Type | Toggle Switch Lockout |
Color | Red |
Material | Polypropylene |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1.8 |
Overall Width (mm) | 45.7 |
Application | Toggle/rocker switches controlling electrical supply can be locked out |
UPC | 07498356566 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | Toggle/Rocker Switch Lockout SFPSL-WS1A--ENG | English | |
Installation Documents | Universal Wall Switch Lockout | English |