PSL-1

Hasps

Hasp with 1.00" (25.4mm) diameter jaw and overlapping tabs.

Specifications

Material

Steel

Number of Locks

6

Overall Width (In.)

1.5

Overall Width (mm)

38.1

Product Type

Hasps

Overall Depth (mm)

9.5

Overall Height (mm)

114.3

Part Features

Easy to use

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498327508

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.1009

Std. Ctn. Qty.

48

Std. Ctn. Volume (cf)

0.4036

Resources

Catalog Cut Sheets

PSL-8 Product Page

US English

Part Drawings

Lockout Hasp Part Drawing

US English

Related Products