Color | Red |
Finish/Coating | Vinyl |
Material | Aluminum |
Product Type | Hasp |
Standards Met | Comply with OSHA 1910.147 |
Jaw Diameter (In.) | 1 |
Jaw Diameter (mm) | 25.4 |
Number of Locks | 6 |
Overall Length (In.) | 4.5 |
Overall Length (mm) | 114.3 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Part Features | Non-sparking aluminum vinyl coated in red, 1" diameter opening x 4-1/2" length, Accommodates up to 6 padlocks (sold separately) |
UPC | 61305610783 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0010 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |