Color | Red |
Finish/Coating | Vinyl |
Material | Aluminum |
Product Type | Hasp |
Standards Met | Comply with OSHA 1910.147 |
Jaw Diameter (In.) | 1.5 |
Jaw Diameter (mm) | 38.1 |
Number of Locks | 6 |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Part Features | Padlock keeps hasp closed until the last padlock is removed |
UPC | 61305610784 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0012 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |