Lockout Tagout, Tab tag, 'DANGER DO NOT OPERATE' (legend).
Color | Red/Black/White |
Material | Polyethylene |
Product Type | Lockout Tag |
Standards Met | OSHA Regulations |
Overall Length (In.) | 4.5 |
Overall Length (mm) | 114.3 |
Overall Width (In.) | 2.12 |
Overall Width (mm) | 54 |
Part Features | Designed for use with Tag 'n Hang Hasp (PSL-1020), 15-mil thick plastic, Tag measures 4-1/2" x 2-1/8", Pack of 25 |
UPC | 61305610786 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0519 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |