Lockout Tagout, Tag'n hang Hasp.
Color | Red/Black |
Material | Polyethylene |
Product Type | Hasp |
Standards Met | OSHA Regulations |
Number of Locks | 3 |
Overall Length (In.) | 8 |
Overall Length (mm) | 203.2 |
Overall Width (In.) | 3.37 |
Overall Width (mm) | 85.7 |
Part Features | STOP-shaped octagon front panel contains changeable Tab Tag (sold separately below) |
UPC | 61305605956 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0078 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | PSL-1020 LOCKOUT, TAG 'N HANG HASP | English | |
Catalogs | Industrial Safety Solutions | English |