Lockout Tagout, Aluminum Hasp, 'DANGER DO NOT OPERATE' (legend).
Color | Red |
Material | Anodized Aluminum |
Product Type | Hasp |
Standards Met | OSHA Regulations |
Jaw Diameter (In.) | 1.5 |
Jaw Diameter (mm) | 38.1 |
Number of Locks | 6 |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Part Features | Scissor-style hasp comprised of two high-strength 0.090" thick red anodized aluminum plates |
UPC | 61305605957 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0021 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |