PSL-1A

Hasps

Hasp with 1.00" (25.4mm) diameter jaw.

Specifications

Application

Energy sources can be locked out quickly and easily by more than one worker for group lockout applications

Diameter (In.)

1.00"

Diameter (mm)

25.40 mm

Locking Style

Hasp

Material

Zinc Plated Steel/PVC

Max. No. Locks

6

Part Features

Energy sources can be locked out quickly and easily by more than one worker for group lockout applications

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498327851

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.1009

Std. Ctn. Qty.

48

Std. Ctn. Volume (cf)

0.4036

Resources

Part Drawings

Lockout Hasp Part Drawing

US English

Catalog Cut Sheets

PSL-8 Product Page

US English

Related Products