Material | Steel |
Product Type | Hasp |
Jaw Diameter (In.) | 3 |
Jaw Diameter (mm) | 76.2 |
Number of Locks | 7 |
Overall Length (In.) | 0.43 |
Overall Length (mm) | 10.9 |
Overall Width (In.) | 2.31 |
Overall Width (mm) | 58.7 |
UPC | 07498338383 |
Std. Pkg. Qty. | 12 |
Std. Pkg. Volume (cf) | 0.1662 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - C10893_00A- PSL-HD3 CUSTOM | English |