globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

6.00' (1.8m) vinyl coated galvanized steel cable with loophole (cable only).

Specifications

Note Vinyl coated galvanized steel cable for lockout tagout
Color Red
Finish/Coating Vinyl
Material Galvanized Steel
Product Type Hasp
Overall Length (In.) 6
Overall Length (mm) 1828.8

Packaging Detail

UPC 07498363372
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0259
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.1294

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}