6.00' (1.8m) nylon coated high temperature rating galvanized steel cable with loophole (cable only).
Color | Red |
Finish/Coating | Nylon |
Material | Galvanized Steel |
Product Type | Hasp |
Overall Length (In.) | 5.9 |
Overall Length (mm) | 149.9 |
Overall Width (In.) | 2.08 |
Overall Width (mm) | 52.8 |
UPC | 07498312176 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0243 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1215 |
Part Drawings | Multi-Purpose LockOut Hasp and Cables | English | |
Installation Documents | PSL-MLD Multiple Lockout Device with PSL-MLDC Durable Cable | English |