The PSL-MLDH-X Mutliple Lockout Device - Hasp only - allows energy sources to be locked out quickly and easily by more than one worker for group lockout applications. The Hasp supports 6 locks. Zinc-plated steel with vinyl coating. 2.08" x 5.90" (52.8 mm x 149.9 mm). Color Red. 10 per package.
Note | Multiple lockout device (hasp only). |
Color | Red |
Material | Stainless Steel |
Product Type | Hasp |
Number of Locks | 6 |
Overall Length (In.) | 5.9 |
Overall Length (mm) | 149.9 |
Overall Width (In.) | 2.08 |
Overall Width (mm) | 52.8 |
UPC | 07498371706 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0676 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | Multi-Purpose LockOut Hasp and Cables | English | |
Catalogs | Lockout Hasps Catalog Page | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |