Multiple lockout device; includes lockout hasp and 6.00' (1.8m) nylon coated high temperature rating galvanized steel cable with loophole.
Note | Nylon coated high temperature rated galvanized steel cable for lockout tagout |
Color | Red |
Material | Galvanized Steel |
Product Type | Hasp |
Overall Length (In.) | 6 |
Overall Length (mm) | 1828.8 |
UPC | 07498312175 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0206 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.4113 |
Part Drawings | Multi-Purpose LockOut Hasp and Cables | English |