Tool for installing crimps on custom-length cables using the PSL-MDLC200.
Color | Red |
Material | Steel |
Product Type | Hasp |
Overall Length (In.) | 25.5 |
Overall Length (mm) | 647.7 |
Overall Width (In.) | 5.75 |
Overall Width (mm) | 146 |
UPC | 07498328375 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0550 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.3301 |
Part Drawings | Part Drawings - PDF - C10880 | English |