globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Non-Conductive lockout hasp with 3.00" (76.2mm) shackle.

Specifications

Note Non-conductive plastic lockout hasp
Color Red
Product Type Hasp
Jaw Diameter (In.) 3
Jaw Diameter (mm) 76.2
Number of Locks 6
Overall Length (In.) 7.7
Overall Length (mm) 195.6
Overall Width (In.) 1.6
Overall Width (mm) 40.6

Packaging Detail

UPC 07498339262
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0083
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1662

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}