globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Electrician's Lockout Kit: (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-PCBNT PowerLOK No Tool circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags.

Specifications

Note Electrician Lockout Kit
Color Red
Includes Electrician's Lockout Kit, with PowerLOK, Includes: (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-PCBNT PowerLOK No Tool circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags.
Product Type Lockout Kit
Overall Height (In.) 6.5
Overall Height (mm) 165.1
Overall Width (In.) 8
Overall Width (mm) 203.2
Language English

Packaging Detail

UPC 07498380824
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0839
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.4196

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}