Color | Yellow |
Legend | LOCKOUT CENTER |
Includes | 6 Steel Padlocks, 3/4" shackle (keyed differently), 10 Laminated Lockout Tags, 10 Plastic Ties, 1 Scissor Hasp, 1" opening, 1 Scissor Hasp, 1 1/2" opening, Board w/Kit |
Product Type | Lockout Station |
Overall Height (In.) | 14 |
Overall Height (mm) | 355.6 |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Language | English |
Part Features | Durable 0.040" aluminum board has aluminum pronged hooks to hang padlocks and lockout hasps, Thick, molded, clear poly pocket measures 4-3/4" x 3-5/8" x 2" to hold lockout tags and ties, Board has holes for wall mounting, Kit includes: 6 - Steel Padlocks (keyed differently), 3/4" shackle; 10 - Laminated Lockout Tags; 10 - Plastic Ties; 1 - Standard Scissor Hasp, 1" opening; 1 - Standard Scissor Hasp, 1-1/2" opening |
UPC | 61305605962 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6084 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | PSL-1009 6 Paddock Lockout Shadow Board Kit Customer Drawing C11560 | English | |
Catalogs | Industrial Safety Solutions | English |