Note | 10 Person Station |
Color | Yellow |
Includes | PSL - 10SA includes board only |
Product Type | Lockout Station |
Overall Height (In.) | 23 |
Overall Height (mm) | 584.2 |
Overall Width (In.) | 11.5 |
Overall Width (mm) | 292.1 |
Language | English |
UPC | 07498322114 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5467 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Part Drawings - PDF - C10806PSL-10SA | English |