Lockout station with components, 10 person.Components include:(10) PSL-8 red non-conductive lockout padlocks (keyed differently)(3) PSL-1.5 lockout hasps(15 tags) PVT-98 safety tags(10 tags) PVT-41 safety tags
Note | 10 Person Station |
Color | Yellow |
Includes | PSL - 10SA includes board only, PSL - 10SWCA includes board and 10 PSL – 8 Padlocks, 3 PSL – 1.5 hasps, 10 PVT – 41 tags, 15 PVT – 98 tags, (10) PSL-8 red non-conductive lockout padlocks (keyed differently), (3) PSL-1.5 lockout hasps(15 tags), PVT-98 safety tags(10 tags), PVT-41 safety tags |
Product Type | Lockout Station |
Overall Height (In.) | 23 |
Overall Height (mm) | 584.2 |
Overall Width (In.) | 11.5 |
Overall Width (mm) | 292.1 |
Language | English |
Part Features | includes locks and tags |
UPC | 07498322158 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Part Drawings - PDF - C10806PSL-10SA | English |