Note | 20 Person Station |
Color | Yellow |
Includes | Lockout Station Board |
Product Type | Lockout Station |
Overall Height (In.) | 23 |
Overall Height (mm) | 584.2 |
Overall Width (In.) | 23 |
Overall Width (mm) | 584.2 |
Language | English |
Part Features | Conveniently store padlocks, tags, and lockout devices in one common area |
UPC | 07498322167 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Part Drawings - PDF - C10807PSL-20SA | English |