Height (In.) |
23.00 |
Height (mm) |
584.2 |
Width (In.) |
23.00 |
Width (mm) |
584.2 |
Product Type |
Lockout Station |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498341051 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
1.0000 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |