Lockout station only, 4 person.
Color | Black/Yellow |
Includes | Lockout station only |
Product Type | Lockout Station |
Part Features | Conveniently store padlocks, tags, and lockout devices in one common area |
UPC | 07498322033 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3259 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Part Drawings - PDF - C10805PSL-4SA | English |