Lockout station with components, 4 person. Components include: (4) PSL-8 red non-conductive lockout padlocks (keyed differently) (3) PSL-1.5 lockout hasps (15 tags) PVT-98 safety tags
Note | 4 Person Station |
Color | Yellow |
Includes | (4) PSL-8 red non-conductive lockout padlocks (keyed differently), (3) PSL-1.5 lockout hasps (15 tags) PVT-98 safety tags |
Product Type | Lockout Station |
Overall Height (In.) | 11.5 |
Overall Height (mm) | 292.1 |
Overall Width (In.) | 11.5 |
Overall Width (mm) | 292.1 |
Language | English |
Part Features | Conveniently store padlocks, tags, and lockout devices in one common area |
UPC | 07498322113 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3307 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Part Drawings - PDF - C10805PSL-4SA | English |