The PSL-KT-CONA Contractor Lockout Kit contains a variety of lockout/tagout devices commonly used by electrical contractors. Kit includes: Screwdriver, PSL-KT carrying case - 5.0" x 3.5" x 11.0" (127 x 89 x 279mm), (6) PSL-8 red non-conductive padlocks, PSL-1A lockout hasp - 1.0" (25mm) jaw diameter, PSL-MLD multiple lockout device, (3) PSL-WS wall switch lockouts, (3) PSL-CBNT "No Tool" circuit breaker lockout device, (3) PSL-P plug lockouts, (15) PVT-98 "EQUIPMENT LOCKED OUT BY" safety tags.
Note | Contractor Lockout Kit |
Color | Red |
Includes | (1) Screwdriver, (1) PSL-KT carrying case - 5.0" x 3.5" x 11.0" (127 x 89 x 279mm), (6) PSL-8 red non-conductive padlocks, (1) PSL-1A lockout hasp - 1.0" (25mm) jaw diameter, (1) PSL-MLD multiple lockout device, (3) PSL-WS wall switch lockouts, (3) PSL-CBNT "No Tool" circuit breaker lockout device, (3) PSL-P plug lockouts, (15 Tags) PVT-98 "EQUIPMENT LOCKED OUT BY..." safety tags |
Product Type | Lockout Kit |
Overall Height (In.) | 5 |
Overall Height (mm) | 127 |
Overall Width (In.) | 11 |
Overall Width (mm) | 279.4 |
Language | English |
Part Features | all-in-one kit |
UPC | 07498367520 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3474 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | Lockout Kit Contractor Part Drawing C10386 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |