PSL-KT-CONA-F

Lockout Kit

Contractor Lockout Kit: (1) Screwdriver (1) PSL-KT carrying case - 5.00" x 3.50" x 11.00" (127 x 89 x 279mm)(6) PSL-8 red non-conductive padlocks (1) PSL-1A lockout hasp - 1.00" (25mm) jaw diameter (1) PSL-MLD multiple lockout device(3) PSL-WS wall switch lockouts(3) PSL-CBNT "No Tool" circuit breaker lockout device(3) PSL-P plug lockouts(15 Tags) PVT-98 "EQUIPMENT LOCKED OUT BY..." safety tags in French

Specifications

Product Type

Lockout Kit

Color

Red

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340633

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3560

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Part Drawings

Contractor Lockout Kit Part Drawing

US English

Related Products