Contractor Lockout Kit: (1) Screwdriver (1) PSL-KT carrying case - 5.0" x 3.5" x 11.0" (127 x 89 x 279mm)(6) PSL-8 red non-conductive padlocks (1) PSL-1A lockout hasp - 1.0" (25mm) jaw diameter (1) PSL-MLD multiple lockout device(3) PSL-WS wall switch lockouts(3) PSL-PCBNT PowerLOK circuit breaker lockout device(3) PSL-P plug lockouts(15 Tags) PVT-98 "EQUIPMENT LOCKED OUT BY..." safety tags
Note | Contractor Lockout Kit |
Color | Red |
Includes | The PSL-KT-CONAP Contractor Lockout Kit contains a variety of lockout/tagout devices commonly used by electrical contractors. Kit includes: (1) Screwdriver (1) PSL-KT carrying case - 5.0" x 3.5" x 11.0" (127 x 89 x 279mm)(6) PSL-8 red non-conductive padlocks (1) PSL-1A lockout hasp - 1.0" (25mm) jaw diameter (1) PSL-MLD multiple lockout device(3) PSL-WS wall switch lockouts(3) PSL-PCBNT PowerLOK circuit breaker lockout device(3) PSL-P plug lockouts(15 Tags) PVT-98 "EQUIPMENT LOCKED OUT BY..." safety tags |
Product Type | Lockout Kit |
Overall Height (In.) | 5 |
Overall Height (mm) | 127 |
Overall Width (In.) | 11 |
Overall Width (mm) | 279.4 |
Language | English |
UPC | 07498380932 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3474 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |