Contractor lockout kit:(1) Screwdriver(1) PSL-KT carrying case – 5.00" x 3.50" x 11.00" (127.0mm x 88.9mm x 279.4mm)(1) PSL-1A lockout hasp – 1.00" (25.4mm) jaw diameter(1) PSL-MLD multiple lockout device(3) PSL-WS wall switch lockouts(3) PSL-PCBNT PowerLOK™ “No Tool” Circuit Breaker lockout device(3) PSL-P plug lockouts(15 Tags) PVT-98 “EQUIPMENT LOCKED OUT BY...” safety tags
Note | Contractor Lockout Kit |
Color | Red |
Includes | (1) Screwdriver, (1) PSL-KT carrying case – 5.00" x 3.50" x 11.00" (127.0mm x 88.9mm x 279.4mm), (1) PSL-1A lockout hasp – 1.00" (25.4mm) jaw diameter, (1) PSL-MLD multiple lockout device, (3) PSL-WS wall switch lockouts, (3) PSL-PCBNT PowerLOK™ “No Tool” Circuit Breaker lockout device, (3) PSL-P plug lockouts, (15 Tags) PVT-98 “EQUIPMENT LOCKED OUT BY...” safety tags |
Product Type | Lockout Kit |
Overall Height (In.) | 5 |
Overall Height (mm) | 127 |
Overall Width (In.) | 11 |
Overall Width (mm) | 279.4 |
Language | English |
UPC | 07498300775 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3082 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |