MRO Lockout Kit: (1) Screwdriver(1) PSL-BX carrying case - 6.5" x 5.0" x 14.5" (165mm x 127mm x 368mm)(3) PSL-8 red non-conductive padlocks (1) PSL-MLD multiple lockout device (2) PSL-WS wall switch lockouts (2) PSL-PCBNT PowerLOK circuit breaker lockout device (2) PSL-P plug lockouts (1) PSL-V6A gate valve lockout - 6.5" (165mm)(1) PSL-V2A gate valve lockout - 2.5" (64mm)(1) PSL-BV2 ball valve lockout - 3.0" (76mm)(1) PSL-CL110 110V plug lockout(10) PVT-44 "DO NOT OPERATE" maintenance tags
Note | MRO Lockout Kit |
Color | Red |
Includes | MRO Lockout Kit: (1) Screwdriver(1) PSL-BX carrying case - 6.5" x 5.0" x 14.5" (165mm x 127mm x 368mm)(3) PSL-8 red non-conductive padlocks (1) PSL-MLD multiple lockout device (2) PSL-WS wall switch lockouts (2) PSL-PCBNT PowerLOK circuit breaker lockout device (2) PSL-P plug lockouts (1) PSL-V6A gate valve lockout - 6.5" (165mm)(1) PSL-V2A gate valve lockout - 2.5" (64mm)(1) PSL-BV2 ball valve lockout - 3.0" (76mm)(1) PSL-CL110 110V plug lockout(10) PVT-44 "DO NOT OPERATE" maintenance tags |
Product Type | Lockout Kit |
Overall Height (In.) | 6.5 |
Overall Height (mm) | 165.1 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368.3 |
Language | English |
UPC | 07498380931 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |