Power and Panel Distribution Lockout Kit: (1) Screwdriver(1) PSL-STATION metal wall mount cabinet(2) PSL-8 red non-conductive padlocks(1) PSL-MLD multiple lockout device(2) PSL-CBNT "No Tool" circuit breaker lockout device(2) PSL-CBILNT circuit breaker device for Square D I-LINE^/Federal Pacific (FPE) circuit breakers (2) PSL-CBL large handle circuit breaker lockout devices(1) PSL-P plug lockout(25) PVT-23-Q "DO NOT OPERATE ELECTRICIANS AT WORK" tags
Note | Power and Panel Distribution Lockout Kit |
Color | Red |
Includes | (1) Screwdriver, (1) PSL-STATION metal wall mount cabinet, (2) PSL-8 red non-conductive padlocks, (1) PSL-MLD multiple lockout device, (2) PSL-CBNT "No Tool" circuit breaker lockout device, (2) PSL-CBILNT circuit breaker device for Square D I-LINE^/Federal Pacific (FPE) circuit breakers, (2) PSL-CBL large handle circuit breaker lockout devices, (1) PSL-P plug lockout, (25) PVT-23-Q "DO NOT OPERATE ELECTRICIANS AT WORK" tags |
Product Type | Lockout Kit |
Overall Height (In.) | 10.25 |
Overall Height (mm) | 260.4 |
Overall Width (In.) | 14.75 |
Overall Width (mm) | 374.7 |
Language | English |
UPC | 07498371299 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5802 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Power and Panel Distribution Lockout Kit Part Drawing - PDF | English |