Color | Red |
Includes | (1) PSL-PK empty pouch |
Product Type | Lockout Kit |
Overall Height (In.) | 6.5 |
Overall Height (mm) | 165.1 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203.2 |
Language | English |
UPC | 07498356538 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0401 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4010 |
Part Drawings | PSL-PK-EA Electrician LockOut Kit | English |