Electrician's Lockout Kit: (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-PCBNT PowerLOK No Tool circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags.
Note | Electrician Lockout Kit |
Color | Red |
Includes | Electrician's Lockout Kit, with PowerLOK, Includes: (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-PCBNT PowerLOK No Tool circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags. |
Product Type | Lockout Kit |
Overall Height (In.) | 6.5 |
Overall Height (mm) | 165.1 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203.2 |
Language | English |
UPC | 07498380824 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.4196 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |