Color | Red |
Includes | Metal wall mount cabinet. |
Product Type | Lockout Station |
Overall Height (In.) | 10.25 |
Overall Height (mm) | 260.4 |
Overall Width (In.) | 14.75 |
Overall Width (mm) | 374.7 |
Language | English |
UPC | 07498371300 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5915 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Loclout/Tagout Station Cabinet C10114 Part Drawing | English |