obsolete

PSL-5RED-LS

Safety Lockout Padlock

Red label

Specifications

Color

Red

Arm Material

Other

Base Material

Other

Lock Body Width (mm)

43.7

Shackle Diameter (mm)

6.8

Shackle Height (mm)

51.00

Shackle Width (mm)

18.5

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

6

Packaging Details

UPC

07498367517

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0676

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Related Products