Color | Black/Red/White |
Legend | International prohibition symbol for “Do Not Throw Switch” |
Legend Color | Red |
Material | Vinyl Cloth |
Product Type | Warning Strip Label |
Number of Labels | 60 |
Overall Height (In.) | 0.54 |
Overall Height (mm) | 14 |
Overall Width (In.) | 4.84 |
Overall Width (mm) | 123 |
UPC | 07498372263 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0068 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0679 |
Part Drawings | Lockout Warning Strip Label Part Drawing - PDF | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |