obsolete

PSL-PL1GRNY-R

Label for PSL-6 Padlock

Green label (Legend in Russian)

Specifications

Material

Vinyl Adhesive

Color

Green

Height (In.)

0.75

Height (mm)

19.0

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

White/Green

Legend

Warning Do Not Remove This Lock. This Lock Belongs To (Written in Russian)

Type

Label for PSL-6 Padlock

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498348859

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0310

Std. Ctn. Qty.

150

Std. Ctn. Volume (cf)

0.1860

Related Products