Color | Red |
For Use With | PSL-6 Padlock |
Language | English |
Legend | WARNING DO NOT REMOVE THIS LOCK. THIS LOCK BELONGS TO |
Legend Color | White |
Material | Vinyl |
Finish/Coating | Adhesive-Coated |
Product Type | Padlock Label |
Standards Met | OSHA Regulations |
Number of Labels | 25 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19 |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
UPC | 07498357753 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0308 |
Std. Ctn. Qty. | 150 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Self-Laminating Padlock Label Part Drawing - PDF | English |