Red label (with DANGER header).
Color | Red |
For Use With | PSL-6 Padlock |
Language | Portuguese |
Legend | WARNING DO NOT REMOVE THIS LOCK. THIS LOCK BELONGS TO |
Material | Vinyl |
Finish/Coating | Adhesive-Coated |
Product Type | Padlock Label |
Standards Met | OSHA Regulations |
Number of Labels | 25 |
Overall Height (In.) | 25 |
Overall Height (mm) | 0.8 |
Overall Width (In.) | 19.05 |
Overall Width (mm) | 10 |
UPC | 07498349048 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0292 |
Std. Ctn. Qty. | 150 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawings - PDF - C10963 | English |