PSL-PL1WHTY

Label for PSL-6 Padlock

White label

Specifications

Note

PSL-PL1WHTY replaces PSL-PL1WHT

Material

Vinyl Adhesive

Color

White

Height (In.)

0.75

Height (mm)

19.1

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Black/White

Legend

Warning Do Not Remove This Lock. This Lock Belongs To

Overall Size W x H (In.)

10.00 x 0.75

Type

Label for PSL-6 Padlock

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498357754

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0308

Std. Ctn. Qty.

150

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Catalog Cut Sheets

PSL-PL1BLKY Product Page

US English

Part Drawings

Value Line Padlock Part Drawing

US English

Related Products