SEZPL8

Label for PSL-6 Padlock

Padlock labels for PSL-8 padlocks, 30 labels per sheet, 15 printable sheets, and 15 overlaminate sheets per package.

Specifications

Material

Polyester

Color

White

Height (In.)

11.00

Height (mm)

279.4

Width (In.)

8.50

Width (mm)

215.9

Labels Per Sheet

30

Overall Size W x H (In.)

8.50 x 11.00

Product Type

Label for PSL-6 Padlock

Type

Label for PSL-8 Padlock

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498388031

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1699

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.6796

Resources

Product Bulletins

Safety Padlocks and Kits: SFCB05--WW

US English

Related Products