Compact aluminum body padlock, 1.00" shackle, blue.
Arm Material | Aluminum |
Body Material | Aluminum |
Color | Blue |
Product Type | Compact Body Padlock |
Body Height (In.) | 1.25 |
Body Height (mm) | 31.8 |
Body Width (In.) | 1.25 |
Body Width (mm) | 31.75 |
Shackle Diameter (In.) | 0.19 |
Shackle Diameter (mm) | 4.8 |
Shackle Height (In.) | 1 |
Shackle Height (mm) | 25.4 |
Shackle Width (In.) | 0.7 |
Shackle Width (mm) | 17.8 |
UPC | 07498300369 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |