Aluminum body padlock, .67" shackle, silver
Arm Material | Steel |
Body Material | Aluminum |
Color | Gray |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 1.09 |
Body Height (mm) | 27.7 |
Body Thickness (In.) | 0.51 |
Body Thickness (mm) | 13 |
Body Width (In.) | 1.16 |
Body Width (mm) | 29.46 |
Shackle Diameter (In.) | 0.15 |
Shackle Diameter (mm) | 3.8 |
Shackle Height (In.) | 0.67 |
Shackle Height (mm) | 17 |
Shackle Width (In.) | 0.72 |
Shackle Width (mm) | 18.3 |
UPC | 61305636199 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-13 Series Padlocks | English |