Aluminum body padlock, 1.60" long shackle, silver
Arm Material | Steel |
Body Material | Aluminum |
Color | Gray |
Product Type | Padlock |
Body Height (In.) | 1.25 |
Body Height (mm) | 31.8 |
Body Thickness (In.) | 0.57 |
Body Thickness (mm) | 14.5 |
Body Width (In.) | 1.55 |
Body Width (mm) | 39.37 |
Shackle Diameter (In.) | 0.26 |
Shackle Diameter (mm) | 6.6 |
Shackle Height (In.) | 1.6 |
Shackle Height (mm) | 40.6 |
Shackle Width (In.) | 0.87 |
Shackle Width (mm) | 22.1 |
UPC | 61305636196 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-13 Series Padlocks | English |