Aluminum body padlock, 1.14" shackle, silver
Arm Material | Steel |
Body Material | Aluminum |
Color | Gray |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 1.58 |
Body Height (mm) | 40.1 |
Body Thickness (In.) | 0.67 |
Body Thickness (mm) | 17 |
Body Width (In.) | 1.96 |
Body Width (mm) | 49.87 |
Shackle Diameter (In.) | 0.32 |
Shackle Diameter (mm) | 8.1 |
Shackle Height (In.) | 1.14 |
Shackle Height (mm) | 29 |
Shackle Width (In.) | 0.78 |
Shackle Width (mm) | 19.8 |
UPC | 61305636198 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-13 Series Padlocks | English |