Brass body padlock, .96" shackle, black
Arm Material | Steel |
Body Material | Brass |
Color | Black |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 1.23 |
Body Height (mm) | 31.2 |
Body Thickness (In.) | 0.75 |
Body Thickness (mm) | 19 |
Body Width (In.) | 1.43 |
Body Width (mm) | 36.32 |
Shackle Diameter (In.) | 0.27 |
Shackle Diameter (mm) | 6.8 |
Shackle Height (In.) | 0.75 |
Shackle Height (mm) | 19 |
Shackle Width (In.) | 0.57 |
Shackle Width (mm) | 14.5 |
UPC | 61305636613 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-14 Series Padlocks | English |