Weather proof brass body padlock, .56" shackle, blue
Arm Material | Steel |
Body Material | Brass |
Color | Blue |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 1.4 |
Body Height (mm) | 35.6 |
Body Thickness (In.) | 1.08 |
Body Thickness (mm) | 27.4 |
Body Width (In.) | 1.94 |
Body Width (mm) | 49.27 |
Shackle Diameter (In.) | 0.32 |
Shackle Diameter (mm) | 8.1 |
Shackle Height (In.) | 0.56 |
Shackle Height (mm) | 24.9 |
Shackle Width (In.) | 0.8 |
Shackle Width (mm) | 20.3 |
UPC | 61305636654 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-15 Series Padlocks | English |