Weather proof brass body padlock, 1.07" shackle, blue
Arm Material | Steel |
Body Material | Brass |
Color | Blue |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 1.55 |
Body Height (mm) | 39.4 |
Body Thickness (In.) | 1.22 |
Body Thickness (mm) | 31 |
Body Width (In.) | 1.94 |
Body Width (mm) | 49.27 |
Shackle Diameter (In.) | 0.35 |
Shackle Diameter (mm) | 8.9 |
Shackle Height (In.) | 1.07 |
Shackle Height (mm) | 27.2 |
Shackle Width (In.) | 0.77 |
Shackle Width (mm) | 19.6 |
UPC | 61305636655 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-15 Series Padlocks | English |