Brass body padlock, 2.49" long shackle, brass
Arm Material | Steel |
Body Material | Brass |
Color | Brass |
Product Type | Padlock |
Body Height (In.) | 1.28 |
Body Height (mm) | 32.5 |
Body Thickness (In.) | 0.52 |
Body Thickness (mm) | 13.2 |
Body Width (In.) | 1.5 |
Body Width (mm) | 38.1 |
Shackle Diameter (In.) | 0.26 |
Shackle Diameter (mm) | 6.6 |
Shackle Height (In.) | 2.49 |
Shackle Height (mm) | 63.2 |
Shackle Width (In.) | 0.81 |
Shackle Width (mm) | 20.6 |
UPC | 61305639409 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-16 Series Padlocks | English |