PSL-16E

Brass body padlock, .92" shackle, brass

Specifications

Color

Metallic

Arm Material

Steel

Shackle Height (In.)

0.92

Shackle Height (mm)

23.4

Shackle Diameter (In.)

0.28

Shackle Diameter (mm)

7.2

Shackle Width (In.)

1

Shackle Width (mm)

25.3

Body Width (In.)

1.88

Body Width (mm)

47.8

Body Height (In.)

1.43

Body Height (mm)

36.4

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Brand Name

Panduit

Catalog Item

Yes

Content Ready For Web

Yes

Packaging Details

UPC

61305639407

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0113

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

0.0676

Resources

Part Drawings

PSL-16 Series Padlocks

US English

Product Bulletins

Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property

US English

Related Products