Brass body padlock, .80" shackle, black
Arm Material | Brass |
Body Material | Brass |
Color | Black |
Product Type | Non-Sparking Brass Padlock |
Body Height (In.) | 1.53 |
Body Height (mm) | 38.9 |
Body Thickness (In.) | 0.65 |
Body Thickness (mm) | 16.5 |
Body Width (In.) | 1.7 |
Body Width (mm) | 43.18 |
Shackle Diameter (In.) | 0.26 |
Shackle Diameter (mm) | 6.6 |
Shackle Height (In.) | 0.8 |
Shackle Height (mm) | 20.3 |
Shackle Width (In.) | 0.8 |
Shackle Width (mm) | 20.3 |
UPC | 61305639410 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-17 Series Padlocks | English |