Brass body padlock, 2.49" shackle, brass
Arm Material | Steel |
Body Material | Brass |
Color | Brass |
Product Type | Padlock |
Body Height (In.) | 1.7 |
Body Height (mm) | 43.2 |
Body Thickness (In.) | 0.96 |
Body Thickness (mm) | 24.4 |
Body Width (In.) | 2 |
Body Width (mm) | 50.8 |
Shackle Diameter (In.) | 0.32 |
Shackle Diameter (mm) | 8.1 |
Shackle Height (In.) | 2.49 |
Shackle Height (mm) | 63.2 |
Shackle Width (In.) | 1.06 |
Shackle Width (mm) | 26.9 |
UPC | 61305636756 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-18 Series Padlocks | English |